Delta will present its latest innovations in medical power supplies at ECR 2026 from March 4th to 7th at Austria Center Vienna. The showcase will highlight both standard and tailor-made power solutions that boost reliability and efficiency across key medical radiology applications, such as CT scanners, MRI, mobile and stationary X-ray, and ultrasound systems.
DMP-100/200 X-ray Generators for Stationary X-ray
- Power levels ranging from 32 to 82 kW
- Supports 2-speed motor starters
- Fluoroscopy functionality available
- Capacitor Bank options available
DMP-300 X-ray Generators for Mobile X-ray
- 32–50 kW, modular design for high flexibility
- Fluoroscopy features available
- 12/24/105Vdc auxiliary power
- Customizable to meet specific needs
IMA Plus Series Medical-grade Standard Power Supplies
- 2,000 Watt output power
- 3,000 Watt peak power up to 5s
- Wide adjustable output voltage range +/- 20%
MEP/MEU/MEB Series Medical-grade Standard Power Supplies
- 120-750W output available
- Open frame, enclosed and U frame formats
- Fan and natural cooling for option
mPSU-Modular Power Solution for all your medical machines
- 150–1500 W, wide adjustable 24/48 V output voltage
- Flexible scaling: supports serial and parallel output connections
- Includes a decoupling device
- 1U enclosed format with consistent width for individual or shelf mounting
- Remote control and diagnostics via CANopen, Modbus RTU/RS485
Custom power supplies designed and engineered for CT cooling modules
- Up to 94% efficiency
- Up to 700KHrs MTBF
- Semi-Potting design for centrifugal force withstand
- Full power up to 50°C ambient
- Intelligent fan speed control
- Up to 500kHrs MTBF
- Analog and digital voltage trimming
- PMBus ver 1.3, optional RS485/RS232/USB adapters
- PC GUI for easy parameter setting and monitoring
- PCB winding, magnetic integration technology